메인 콘텐츠로 건너뛰기
Knowledgebase
Home
Renesas Korea

Can a voltage detection circuit be used, when VCC = 3 V?

Latest Updated:03/07/2012

Question:

Can a voltage detection circuit be used, when VCC = 3 V?

Answer:

No, it cannot. The voltage detection circuit can be used, only when VCC = 5 V.
Suitable Products
M32C/88
M32C/87
M32C/85
M32C/84
M32C/83
M32C/80
M16C/62A(M16C/62T)
M16C/62M
M16C/62N(M3062GF8NFP, M3062GF8NGP)
M16C/62P
M16C/29
M16C/28
M16C/26A