메인 콘텐츠로 건너뛰기
Knowledgebase
Home
Renesas Korea

Is it okay to use oscillator not listed on reference oscillation?

Latest Updated:07/20/2006

Question:

(Clock)  Is it possible to use an oscillator not listed on the "reference oscillation circuit constants" webpage? [2006/07/20]

Answer:

Please consult with the oscillator manufacturer and select an oscillator and oscillator circuit constant which can provide a stable operating clock for your system. (#106038)
Suitable Products
3803H
3803L
3823
3850A
3858
38D2
38D5
7544
7545
7546
7547
7548
7549