메인 콘텐츠로 건너뛰기
Knowledgebase
Home
Renesas Korea

Is there a documentation available concerning soldering conditions?

Latest Updated:03/01/2005

Question:

(Packaging)   Is there any documentation available concerning soldering conditions? [2005/03/01]

Answer:

Please refer to the Customer's Std. Spec. or contact your Renesas sales department. (#104898)
Suitable Products
3803H
3803L
3823
3850A
3858
38D2
38D5
7544
7545
7546
7547
7548
7549
  • 이 기사가 도움이 되셨나요?