메인 콘텐츠로 건너뛰기
Knowledgebase
Home
Renesas Korea

How to check programs if they were built by product version or not?

Latest Updated:12/01/2014

Question:

I am using the CA78K0R compiler for RL78 and 78K0R products or the CA78K0 for 78K0 products. How can I check programs to see whether they were built by the product version or the free evaluation version?

Answer:

You can tell which version has been used for building by opening the linkage map and checking the prefix to the version number.

Product version: The prefix to the version number is V, e.g. V1.70.
Free evaluation version: The prefix to the version number is W, e.g. W1.70.

Suitable Products
C Compiler Package for RL78 and 78K Families
Compiler for RL78 Family and 78K0R [CA78K0R]
Compiler for 78K0R [CC78K0R]
Assembler Package for 78K0R [RA78K0R]
Compiler for 78K0 [CA78K0]
Compiler for 78K0 [CC78K0]
Assembler Package for 78K0 [RA78K0]